Danfoss
313670
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
313670
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certification(s) | ISO2941ISO2942ISO2943ISO3723ISO3724ISO3968ISO16889 |
| Compliance(s) | ISO 4406:99NAS 1638DIN 24550-3 |
| Delta P resistance | 232 psi (16 Bar) |
| Feature | Filters contain more pleats and surface area than most competitorsConsistent filter efficiency, even at high differential pressureHigh resistance to variable operating pressures and flow rates contribute to one of the highest dirt-holding capacities and filtration efficiencies on the market |
| Filter element type | In-line filter elements (DIN 24550-3) |
| Filter fineness | 6 VG |
| Filter media type | Glass fiber fleece (VG) |
| Model Code | 01.NL100.6VG.HR.E.P.- |
| Nominal size | 100 |
| Product Diameter | 45 mm |
| Product Length/Depth | 250.2 mm |
| Product Type | In-Line Filter Elements |
| Product Volume | 0 cm³ |
| Product Weight | .25 kg |
| Sealing material | Nitrile |
| Sub-brand | None |
| Trade Name | 01.NL |