Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31500-419
EYELET
31500-419
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
31500-419
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.430
Product height mm
10.922
Product length in
0.340
Product length mm
8.636
Product width in
0.430
Product width mm
10.922