Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3150X6 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product height in | 0.685 | |
| Product height mm | 17.400 | |
| Product length in | 0.437 | |
| Product length mm | 11.100 | |
| Product material | BRASS | Brass |
| Product serial name | 3150 | 3150 |
| Product width in | 0.685 | |
| Product width mm | 17.400 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710692 |
