Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3151X12 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hex size 1 IN | 0.620 | |
| Hex size 1 MM | 15.7 | |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 1.030 | |
| Product length mm | 26.162 | |
| Product material | BRASS | Brass |
| Product serial name | 3151 | 3151 |
| Product width in | 0.850 | |
| Product width mm | 21.590 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
| Working pressure bar | 83 | |
| Working pressure psi | 1200 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975750384 |
