Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3151X2Z | |
| End size 1 | -2 | -2 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product height in | 0.380 | |
| Product height mm | 9.650 | |
| Product length in | 0.579 | |
| Product length mm | 14.700 | |
| Product material | BRASS | Brass |
| Product serial name | 3151 | 3151 |
| Product width in | 0.380 | |
| Product width mm | 9.650 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737019 |
