Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3152X8Z | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.866 | |
| Product height mm | 22.000 | |
| Product length in | 0.780 | |
| Product material | BRASS | Brass |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 PTF | 1/2-14 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758878 |
