Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3153X2 | |
| End size 1 | -2 | -2 |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product length in | 0.270 | |
| Product material | BRASS | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522223041 |
