3160-05B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-05-250BX
3160-05B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Burst pressure | 10200 Psi | |
| Certification(s) | SAE 100R7SAE 100R1 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -5 | |
| Inside diameter | .38 in | |
| Outside diameter | .59 in | |
| Package form | Bulk | |
| Product Height | .59 in | |
| Product Length/Depth | 120 in | |
| Product Volume | 41.772 in³ | |
| Product Weight | .75 lb | |
| Product Width | .59 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Polyester | |
| Working pressure | 2550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |