3160-06-250BX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-06-250BX
3160-06-250BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7SAE 100R1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .66 in | |
| Package form | Box | |
| Product Height | .66 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1306.8 in³ | |
| Product Weight | 23.75 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | 903, 90A | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Tube wall thickness | .14 in | |
| UPC | 813688023601 | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |