3160-06003
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-06-250BX
3160-06003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7SAE 100R1 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .66 in | |
| Package form | Cut length | |
| Product Height | .66 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1306.8 in³ | |
| Product Weight | 23.75 lb | |
| Product Width | .66 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Polyester | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |