QEL SOLENOID 215 AC 50
318770
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SOLENOID | Solenoid |
| Product height in | | 3.250 |
| Product height mm | | 82.550 |
| Product length in | | 3.850 |
| Product length mm | | 97.790 |
| Product width in | | 2.740 |
| Product width mm | | 69.596 |