SEAT ASSEMBLY.
31900-301
Tools31900-301 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seat |
| Product height in | 0.671 |
| Product height mm | 17.043 |
| Product length in | 0.319 |
| Product length mm | 8.103 |
| Product width in | 0.671 |
| Product width mm | 17.043 |