Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
319858
SOLENOID
319858
Where to buy
Export PDF
Tools
Add to comparison
319858
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.250
Product height mm
82.550
Product length in
3.500
Product length mm
88.900
Product width in
2.525
Product width mm
64.135