Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
319859
COIL
319859
Where to buy
Export PDF
Tools
Add to comparison
319859
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.410
Product height mm
35.814
Product length in
2.000
Product length mm
50.800
Product width in
1.430
Product width mm
36.322