Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 2.010 | |
| Bend radius min (mm) | 51.050 | |
| Burst pressure (bar) | 841 | |
| Burst pressure (psi) | 12200 | |
| Catalog Item | 31CT-06-MHHC-002 | |
| Color | BLACK | Black |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | MULTI BRAID | Multi Braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.70 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.66 | |
| Outside diameter (mm) | 16.76 | |
| Reinforcement material | FABRIC | Fabric |
| Series | 31CT SERIES | 31CT Series |
| Size | -6 | -6 |
| Tube material | POLYESTER (PEE) | Polyester (PEE) |
| Tube wall thickness (inch) | 0.38 | |
| Tube wall thickness (mm) | 9.65 | |
| Working pressure max (bar) | 210 | |
| Working pressure max (psi) | 3050 | |
| Working temperature max (C) | 93 | |
| Working temperature max (F) | 199.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
