324024
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
324024
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 30 |
| Displacement (front) | 42.4 cm³/rev |
| Displacement (rear) | 26.5 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 99.77382144 l/min |
| Frame size | V20-V20 |
| Frame size (front) | V20 |
| Frame size (rear) | V20 |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Front outlet port type | 1.0625-12 UN 2B SAE O-ring port (SAE #12) |
| Identification | None |
| Inlet port connections | 2 Diameter 4-Bolt Flange |
| Minimum speed | 1800 RPM |
| Model Code | V20201F13S8S110 |
| Paint | None |
| Product Height | 5.32 in |
| Product Length/Depth | 11.48 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 420.186 in³ |
| Product Weight | 35 lb |
| Product Width | 6.88 in |
| Rear outlet port connections | 1.1875-12 Straight Thread (V20 Only) |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port |
| Ring size | 13 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 152 bar |