327063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
327063
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | O-Ring 100X5 P70 | |
| Product Height | 2.82 in | |
| Product Length/Depth | 2.82 in | |
| Product Type | Spare Part | |
| Product Volume | 14.87 in³ | |
| Product Width | 1.87 in | |
| Sub-brand | None | |
| Trade Name | None |