SCREW-SOC, ISO4762 M6x40 10.9 S-LOCK
327080
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
327080
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 10.9 | 10.9 |
| Remarks | SELF LOCK | SELF LOCK |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 10,0000 mm | |
| Screw, Head Height | 6,0000 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 5,0000 mm | |
| Screw, Length | 40,0000 mm | |
| Standard | DIN 912 | DIN 912 |
| Standard Class Level | N/A | |
| Thread, Size | M6 | M6 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |