Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 32X252 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 2.230 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Thickness IN | 0.130 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975028049 |