Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 30,782 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,00 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 5,8674 mm | |
| Spring, Length Test | 21,6408 mm | |
| Spring, Length unloaded | 25,4000 mm | |
| Spring, Outside Diameter | 8,1534 mm | |
| Spring, Rate | 8,196 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1430 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |