Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 2,211 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,4874 mm |
| Spring, Length Test | 15,0876 mm |
| Spring, Length unloaded | 37,3075 mm |
| Spring, Outside Diameter | 14,9606 mm |
| Spring, Rate | 0,100 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7366 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |