Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1,957 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 10,7188 mm |
| Spring, Length Test | 11,9126 mm |
| Spring, Length unloaded | 23,8252 mm |
| Spring, Outside Diameter | 11,9380 mm |
| Spring, Rate | 0,156 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6096 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |