Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 39,144 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,4874 mm |
| Spring, Length Test | 15,0876 mm |
| Spring, Length unloaded | 22,5552 mm |
| Spring, Outside Diameter | 16,6370 mm |
| Spring, Rate | 5,254 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5748 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |