Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 56,492 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,4874 mm |
| Spring, Length Test | 15,3670 mm |
| Spring, Length unloaded | 21,1328 mm |
| Spring, Outside Diameter | 17,0942 mm |
| Spring, Rate | 9,772 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8034 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |