Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 35,586 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 12,6492 mm |
| Spring, Length Test | 24,5872 mm |
| Spring, Length unloaded | 38,7096 mm |
| Spring, Outside Diameter | 15,6464 mm |
| Spring, Rate | 2,504 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4986 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |