Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 60,496 N |
| Inquiry Tracking Number | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | 8,00 PC |
| Pre R2 Number | N/A |
| Remarks | WIN |
| SAME AS MATERIAL | 520886 |
| Spring, Inside Diameter | 15,9766 mm |
| Spring, Length Test | 24,5872 mm |
| Spring, Length unloaded | 42,3164 mm |
| Spring, Outside Diameter | 19,7358 mm |
| Spring, Rate | 3,625 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8796 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |