Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 112,095 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 12,1666 mm |
| Spring, Length Test | 24,6126 mm |
| Spring, Length unloaded | 34,9250 mm |
| Spring, Outside Diameter | 16,1290 mm |
| Spring, Rate | 10,770 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9812 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |