Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 262,445 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,6144 mm |
| Spring, Length Test | 40,1320 mm |
| Spring, Length unloaded | 51,3080 mm |
| Spring, Outside Diameter | 19,7358 mm |
| Spring, Rate | 23,467 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0607 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |