Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 176,594 N |
| Inquiry Tracking Number | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | 520881 |
| Spring, Inside Diameter | 11,9634 mm |
| Spring, Length Test | 30,0482 mm |
| Spring, Length unloaded | 41,2750 mm |
| Spring, Outside Diameter | 16,7894 mm |
| Spring, Rate | 15,726 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4130 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |