Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 7,117 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 9,00 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 13,2080 mm | |
| Spring, Length Test | 24,6126 mm | |
| Spring, Length unloaded | 47,6250 mm | |
| Spring, Outside Diameter | 15,0876 mm | |
| Spring, Rate | 0,310 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,9398 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |