Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 169,032 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 11,9126 mm |
| Spring, Length Test | 10,3124 mm |
| Spring, Length unloaded | 16,2814 mm |
| Spring, Outside Diameter | 15,8750 mm |
| Spring, Rate | 28,371 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9812 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |