Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 578,269 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 10,0330 mm |
| Spring, Length Test | 33,6550 mm |
| Spring, Length unloaded | 33,6550 mm |
| Spring, Outside Diameter | 17,4752 mm |
| Spring, Rate | 71,802 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4290 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |