Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 27,134 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,50 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 5,1562 mm |
| Spring, Length Test | 6,3500 mm |
| Spring, Length unloaded | 14,7320 mm |
| Spring, Outside Diameter | 6,7310 mm |
| Spring, Rate | 3,573 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7874 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |