Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 92,523 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 13,8430 mm |
| Spring, Length Test | 16,0020 mm |
| Spring, Length unloaded | 36,3982 mm |
| Spring, Outside Diameter | 17,4498 mm |
| Spring, Rate | 4,553 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8034 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |