Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 25,800 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,00 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 12,2682 mm | |
| Spring, Length Test | 24,6126 mm | |
| Spring, Length unloaded | 33,3248 mm | |
| Spring, Outside Diameter | 15,6464 mm | |
| Spring, Rate | 2,942 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4986 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |