Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 110,316 N |
| Material | MUSIC WIRE |
| Number of active Coils | 16,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 7,6962 mm |
| Spring, Length Test | 34,1122 mm |
| Spring, Length unloaded | 51,8414 mm |
| Spring, Outside Diameter | 11,0998 mm |
| Spring, Rate | 5,867 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |