Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,448 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 3,7338 mm |
| Spring, Length Test | 6,3500 mm |
| Spring, Length unloaded | 8,6360 mm |
| Spring, Outside Diameter | 4,7498 mm |
| Spring, Rate | 1,751 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5080 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |