Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 36,031 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 5,5372 mm |
| Spring, Length Test | 22,4790 mm |
| Spring, Length unloaded | 26,9240 mm |
| Spring, Outside Diameter | 7,9248 mm |
| Spring, Rate | 8,143 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1938 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |