Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 866,220 N | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 11,84 PC | |
| Remarks | HMS-130 CLASS 1 | HMS-130 CLASS |
| Spring, Inside Diameter | 14,6000 mm | |
| Spring, Length Test | 61,6700 mm | |
| Spring, Length unloaded | 88,2000 mm | |
| Spring, Outside Diameter | 22,6000 mm | |
| Spring, Rate | 32,650 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |