Weatherhead by Danfoss
33604E-645
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33604E-645
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .3125 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .25 in | |
| Construction style | Crimp | |
| Drop dimension | 1.77 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .625 in | |
| Hex Size 2 | .625 in | |
| Hose cut-off factor | 1.3 in | |
| Hose dash size | -5 | |
| Inside diameter | .156 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .812 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 2.69 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 5.461 in³ | |
| Product Weight | .171 lb | |
| Product Width | .812 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| Trade Name | 336 E Series | |
| UNSPSC | 40183100 | |
| UPC | 725975918029 |