33604E-685
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33604E-685
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .25 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .3125 in | |
| Construction style | Crimp | |
| Drop dimension | .526 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .625 in | |
| Hex Size 2 | .625 in | |
| Hose cut-off factor | 1.57 in | |
| Hose dash size | -4 | |
| Inside diameter | .156 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .526 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .526 in | |
| Product Length/Depth | 2.65 in | |
| Product material | Carbon Steel | |
| Product Volume | .733 in³ | |
| Product Weight | .2 lb | |
| Product Width | .526 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975948071 |