![Hose Fittings 33600E-660 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215521%2FID433158347748-0101_preview.jpg&w=1920&q=75)
33606E-668
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 4TA8FJB6
33606E-668
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | General hydraulics, Agricultural equipment – turf care, Vocational fleets – mobile refuse, mobile cement mixers, Manufacturing – stationary machining centers, Safety barriers, Laboratory test stands – dynamometers, impulse cycle machines |
| Compatible hose ID | .375 in |
| Compatible hoses | H335, H336 |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| Drop dimension | 1.38 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .75 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | 1.31 in |
| Hose dash size | -6 |
| Inside diameter | .281 in |
| Item type | Fitting Assembly |
| Outside diameter | .938 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Diameter | .938 in |
| Product Height | 2.289 in |
| Product Length/Depth | 3.19 in |
| Product material | Carbon Steel |
| Product Volume | 6.849 in³ |
| Product Weight | .27 lb |
| Product Width | .938 in |
| Thread sealant | No |
| Thread Size 1 | 3/4–16 |
| UNSPSC | 40183100 |
| UPC | 725975952757 |