Weatherhead by Danfoss
33608E-690
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 4TA10FJA8
33608E-690
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .625 in |
| Compatible hoses | H335, H336 |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| Drop dimension | .839 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | 1.84 in |
| Hose dash size | -10 |
| Inside diameter | .391 in |
| Item type | Fitting Assembly |
| Outside diameter | .839 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.86 in |
| Product Length/Depth | 4.02 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 7.926 in³ |
| Product Weight | .67 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | 336 E Series |
| UNSPSC | 40183100 |
| UPC | 725975813843 |