Weatherhead by Danfoss
33608E-J08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA8PS8
33608E-J08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hex Size 2 | .875 in | |
| Hose cut-off factor | 1.97 in | |
| Hose dash size | -8 | |
| Inside diameter | .391 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.06 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.08 in | |
| Product Length/Depth | 3.6 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.121 in³ | |
| Product Weight | .35 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | 336 E Series | |
| UNSPSC | 40183100 | |
| UPC | 725975802878 |