3371X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 259-2088-4-4
3371X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Hex Size 1 | .75 in |
| Inside diameter (bore hole size) | .219 in |
| Item type | NPTF Female/NPTF Female Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .75 in |
| Product Length/Depth | 1.67 in |
| Product material | Stainless Steel |
| Product Volume | .939 in³ |
| Product Weight | .132 lb |
| Product Width | .75 in |
| Thread sealant | No |
| Thread Size 1 | 1/4 - 18 |
| Thread Size 2 | 1/4-18 |
| Tube OD 1 | .28 in |
| Tube OD 2 | .28 in |
| UPC | 725975044766 |