Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.125 | |
| A dimension MM | 28.580 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33808-B | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End size 1 | -8 | -8 |
| Inside diameter IN | 0.921 | |
| Inside diameter MM | 23.400 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.125 | |
| Product length mm | 28.575 | |
| Product material | BRASS | Brass |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062081 |
| Proposition 65 | Cancer and Reproductive Harm |
