COMPRESSION SPRING
338632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 506829
338632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | 17223/C | 17223/C |
| Number of active Coils | 8,60 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 9,9000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 38,3000 mm | |
| Spring, Outside Diameter | 12,7000 mm | |
| Spring, Rate | 3,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |