Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | COVER PLATE | Cover plate |
| Product height in | 2.320 | |
| Product height mm | 58.928 | |
| Product length in | 0.620 | |
| Product length mm | 15.748 | |
| Product width in | 3.630 | |
| Product width mm | 92.202 |