SCREW-SOC, ISO4762 M16x140 12.9 THD RLD
342022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 518721
342022
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | FINISH ROLLED PER ISO 6157-3 | F |
| Material | 12.9 | 12.9 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 24,0000 mm | |
| Screw, Head Height | 16,0000 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 14,0000 mm | |
| Screw, Length | 140,0000 mm | |
| Standard | DIN 912 (ISO 4762) | DIN 912 (IS |
| Standard Class Level | N/A | |
| Thread, Size | M16 | M16 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |