PISTON
342610
Tools342610 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product width in | 1.500 |
| Product width mm | 38.100 |